49,435
Downloads
28,944
Downloads of v 3.32.0
2017-12-18
Last published
CodeVisionAVR V3.32 Evaluation
3.32.0
C Compiler and CodeWizard extension for the Microchip/Atmel Studio 7.
Supports the Microchip/Atmel Tiny, Mega and Xmega AVR 8-bit Microcontrollers.
To install CodeVisionAVR V3.32 Evaluation, download this package and open it in IDE.
Supported Products: Atmel Studio 7.0, Atmel Studio 6.2
Owners
Authors
Copyright
(C) 1998-2017 HP InfoTech S.R.L.
Tags
Dependencies
-
- No dependencies.
Version History
Version | Downloads | Last updated | Approved |
---|---|---|---|
CodeVisionAVR V3... 3.37.0 (latest stable) | 15,900 | Tuesday, July 2, 2019 | yes |
CodeVisionAVR V3... 3.34.0 | 4,591 | Wednesday, December 12, 2018 | yes |
CodeVisionAVR V3... 3.32.0 (this version) | 28,944 | Monday, December 18, 2017 | yes |